How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| AE2: | 0.68 | AG: | 10.5 |
| I: | 7.5 in | T: | 2.5 |
| B: | 13 | RQ: | 7.98 in |
| V: | 4.26 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| C: | 14 in | AJ: | 7.25 |
| AD: | 8.85 | LQ1: | 8.61 in |
| BD: | 9 | BE1: | 0.5 in |
| G: | 2.91 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 40 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.292 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

