How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| AE1: | 0.97 | T: | 2.5 |
| C: | 14 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | AJ: | 7.25 |
| BE1: | 0.5 in | AD: | 8.85 |
| BF: | 0.53 | D: | 5.12 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| V: | 4.26 in | G: | 2.91 |
| AK: | 8.5 | AE2: | 0.68 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.292 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

