How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.68 |
| RQ: | 7.35 in | D: | 5.12 |
| BE: | 0.38 in | LQ: | 7.85 in |
| B: | 13 | C: | 14 in |
| V: | 4.26 in | BF: | 0.41 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.688 | AE1: | 0.97 |
| AD: | 8.85 | AJ: | 5.88 |
| AG: | 10.5 | G: | 2.91 |
| F: | 5.81 | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 6.292 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Bore Code: | 43 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

