How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| B: | 13 | RQ: | 7.35 in |
| G: | 2.91 | AJ: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
| AD: | 8.85 | AG: | 10.5 |
| BD: | 5.88 | V: | 4.26 in |
| T: | 2.688 | D: | 5.12 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | C: | 14 in |
| BF: | 0.41 | AE1: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.292 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

