How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 5.81 |
| I: | 7.5 in | D: | 5.12 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| RQ: | 7.98 in | V: | 4.26 in |
| B: | 13 | AG: | 10.5 |
| AK: | 8.5 | T: | 2.688 |
| AE1: | 0.97 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

