Grove Gear HMQ252-40-1-2.688-210TC
Part #:HMQ252-40-1-2.688-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BF: | 0.53 |
| D: | 5.12 | AK: | 8.5 |
| AE2: | 0.68 | G: | 2.91 |
| F: | 5.81 | C: | 14 in |
| RQ: | 7.98 in | AE1: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| BE1: | 0.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AG: | 10.5 | B: | 13 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-1 | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

