Grove Gear HMQ252-40-1-2.688-210TC-L3
Part #:HMQ252-40-1-2.688-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.688 |
| C: | 14 in | AE2: | 0.68 |
| BE1: | 0.5 in | V: | 4.26 in |
| F: | 5.81 | RQ: | 7.98 in |
| AG: | 10.5 | BD: | 9 |
| D: | 5.12 | G: | 2.91 |
| AD: | 8.85 | AJ: | 7.25 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| AE1: | 0.97 | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.292 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Bore Code: | 43 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

