How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.68 |
| BE1: | 0.5 in | I: | 7.5 in |
| BF: | 0.53 | AE1: | 0.97 |
| D: | 5.12 | B: | 13 |
| C: | 14 in | T: | 2.688 |
| RQ: | 8.54 in | AG: | 10.5 |
| LQ1: | 9.17 in | F: | 5.81 |
| AK: | 8.5 | AD: | 8.85 |
| AJ: | 7.25 | G: | 2.91 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3412 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 6.292 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

