How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | B: | 13 |
| AG: | 10.5 | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| C: | 14 in | LQ: | 7.85 in |
| AD: | 8.85 | AE2: | 0.68 |
| T: | 2.688 | V: | 4.26 in |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| BF: | 0.41 | AE1: | 0.97 |
| I: | 7.5 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

