How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| AK: | 4.5 | AE2: | 0.68 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 10.5 |
| B: | 13 | V: | 4.26 in |
| RQ: | 7.35 in | AD: | 8.85 |
| LQ: | 7.85 in | D: | 5.12 |
| T: | 2.688 | F: | 5.81 |
| I: | 7.5 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

