Grove Gear HMQ252-40-1-2.938-140TC-L1
Part #:HMQ252-40-1-2.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| AK: | 4.5 | B: | 13 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | AE2: | 0.68 |
| C: | 14 in | LQ: | 7.85 in |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 8.85 | F: | 5.81 |
| RQ: | 7.35 in | G: | 2.91 |
| AJ: | 5.88 | D: | 5.12 |
| AE1: | 0.97 | T: | 2.938 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 6.292 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

