Grove Gear HMQ252-40-1-2.938-180TC-L1
Part #:HMQ252-40-1-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE2: | 0.68 |
| AJ: | 7.25 | T: | 2.938 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | C: | 14 in |
| BD: | 9 | RQ: | 7.98 in |
| AD: | 8.85 | BF: | 0.53 |
| B: | 13 | AG: | 10.5 |
| BE1: | 0.5 in | F: | 5.81 |
| I: | 7.5 in | G: | 2.91 |
| V: | 4.26 in | LQ1: | 8.61 in |
Technical Specifications
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.292 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

