Grove Gear HMQ252-40-1-2.938-180TC-L2
Part #:HMQ252-40-1-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 8.85 |
| C: | 14 in | BD: | 9 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AG: | 10.5 | G: | 2.91 |
| RQ: | 7.98 in | AE2: | 0.68 |
| AK: | 8.5 | BF: | 0.53 |
| AE1: | 0.97 | AJ: | 7.25 |
| B: | 13 | T: | 2.938 |
| D: | 5.12 | LQ1: | 8.61 in |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Ratio: | 40:1 | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 6.292 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

