Grove Gear HMQ252-40-1-2.938-180TC-L3
Part #:HMQ252-40-1-2.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | AJ: | 7.25 |
| AD: | 8.85 | BD: | 9 |
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | G: | 2.91 |
| B: | 13 | BE1: | 0.5 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| T: | 2.938 | RQ: | 7.98 in |
| AK: | 8.5 | D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 43.8 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Bore Code: | 47 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.292 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

