Grove Gear HMQ252-40-1-2.938-210TC-L1
Part #:HMQ252-40-1-2.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | G: | 2.91 |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE1: | 0.97 | F: | 5.81 |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | C: | 14 in |
| AD: | 8.85 | V: | 4.26 in |
| BE1: | 0.5 in | B: | 13 |
| RQ: | 7.98 in | T: | 2.938 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 47 |
| Ratio: | 40:1 | Assembly: | HMQ-1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 6.292 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

