Grove Gear HMQ252-40-1-2.938-210TC-L4
Part #:HMQ252-40-1-2.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BF: | 0.53 |
| T: | 2.938 | BD: | 9 |
| G: | 2.91 | I: | 7.5 in |
| AJ: | 7.25 | AD: | 8.85 |
| F: | 5.81 | RQ: | 7.98 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| B: | 13 | AE2: | 0.68 |
| AE1: | 0.97 | D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 6.292 | Model Code: | HMQ252 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

