How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| BD: | 9 | T: | 2.938 |
| AE2: | 0.68 | BE1: | 0.5 in |
| V: | 4.26 in | BF: | 0.53 |
| F: | 5.81 | G: | 2.91 |
| LQ1: | 9.17 in | AK: | 8.5 |
| RQ: | 8.54 in | I: | 7.5 in |
| AG: | 10.5 | B: | 13 |
| AE1: | 0.97 | C: | 14 in |
| AJ: | 7.25 | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.292 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Output RPM: | 43.8 | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

