How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 7.25 |
| LQ1: | 9.17 in | AG: | 10.5 |
| C: | 14 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| B: | 13 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.68 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| G: | 2.91 | I: | 7.5 in |
| AE1: | 0.97 | F: | 5.81 |
| AD: | 8.85 | T: | 2.938 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 6.292 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 3/4 X 4.00 | Ratio: | 40:1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

