How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| G: | 2.91 | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| RQ: | 7.35 in | T: | 2.938 |
| BF: | 0.41 | LQ: | 7.85 in |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | V: | 4.26 in |
| D: | 5.12 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 47 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

