How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AJ: | 5.88 |
| AE1: | 0.97 | BF: | 0.41 |
| G: | 2.91 | BD: | 5.88 |
| I: | 7.5 in | F: | 5.81 |
| AE2: | 0.68 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| T: | 2.938 | BE: | 0.38 in |
| V: | 4.26 in | C: | 14 in |
| D: | 5.12 | AG: | 10.5 |
| LQ: | 7.85 in | B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.292 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Bore Code: | 47 | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

