How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| AE1: | 0.97 | AD: | 8.85 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.68 | F: | 5.81 |
| I: | 7.5 in | C: | 14 in |
| BD: | 5.88 | LQ: | 7.85 in |
| RQ: | 7.35 in | T: | 3 |
| AK: | 4.5 | G: | 2.91 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

