Grove Gear HMQ252-40-1-3.000-180TC
Part #:HMQ252-40-1-3.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BD: | 9 | B: | 13 |
| F: | 5.81 | AJ: | 7.25 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| C: | 14 in | AE1: | 0.97 |
| T: | 3 | D: | 5.12 |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in | AE2: | 0.68 |
| G: | 2.91 | AK: | 8.5 |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Ratio: | 40:1 | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 6.292 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

