Grove Gear HMQ252-40-1-3.000-180TC-L2
Part #:HMQ252-40-1-3.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | I: | 7.5 in |
| D: | 5.12 | RQ: | 7.98 in |
| BE1: | 0.5 in | B: | 13 |
| F: | 5.81 | BF: | 0.53 |
| AD: | 8.85 | V: | 4.26 in |
| G: | 2.91 | AJ: | 7.25 |
| C: | 14 in | AG: | 10.5 |
| BD: | 9 | AE2: | 0.68 |
| T: | 3 | LQ1: | 8.61 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.292 | Service Factor: | 1 |
| Model Code: | HMQ252 | Ratio: | 40:1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 48 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

