Grove Gear HMQ252-40-1-3.000-180TC-L3
Part #:HMQ252-40-1-3.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| G: | 2.91 | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
| LQ1: | 8.61 in | AD: | 8.85 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | RQ: | 7.98 in |
| D: | 5.12 | AG: | 10.5 |
| C: | 14 in | BE1: | 0.5 in |
| B: | 13 | V: | 4.26 in |
| T: | 3 | Center Distance (in): | 5.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 6.292 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 40:1 | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

