Grove Gear HMQ252-40-1-3.000-180TC-L9
Part #:HMQ252-40-1-3.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| D: | 5.12 | F: | 5.81 |
| RQ: | 7.98 in | BD: | 9 |
| I: | 7.5 in | AD: | 8.85 |
| AE1: | 0.97 | AE2: | 0.68 |
| LQ1: | 8.61 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | B: | 13 |
| T: | 3 | AJ: | 7.25 |
| BE1: | 0.5 in | C: | 14 in |
| G: | 2.91 | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | HMQ-1 | Ratio: | 40:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.292 |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

