Grove Gear HMQ252-40-1-3.000-210TC-L2
Part #:HMQ252-40-1-3.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 10.5 |
| BF: | 0.53 | C: | 14 in |
| F: | 5.81 | LQ1: | 8.61 in |
| RQ: | 7.98 in | B: | 13 |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.68 | D: | 5.12 |
| AD: | 8.85 | I: | 7.5 in |
| AE1: | 0.97 | AK: | 8.5 |
| G: | 2.91 | T: | 3 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.292 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

