How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | V: | 4.26 in |
| B: | 13 | LQ1: | 9.17 in |
| AK: | 8.5 | AJ: | 7.25 |
| C: | 14 in | T: | 3 |
| AE2: | 0.68 | AD: | 8.85 |
| F: | 5.81 | BD: | 9 |
| I: | 7.5 in | BE1: | 0.5 in |
| BF: | 0.53 | AE1: | 0.97 |
| RQ: | 8.54 in | AG: | 10.5 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 6.292 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

