How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AK: | 8.5 |
| V: | 4.26 in | I: | 7.5 in |
| T: | 3 | G: | 2.91 |
| C: | 14 in | RQ: | 8.54 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | D: | 5.12 |
| LQ1: | 9.17 in | AE1: | 0.97 |
| F: | 5.81 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Motor Frame Size: | 250TC |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 6.292 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

