How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| I: | 7.5 in | B: | 13 |
| AG: | 10.5 | C: | 14 in |
| V: | 4.26 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AD: | 8.85 | BE1: | 0.5 in |
| BD: | 9 | RQ: | 8.54 in |
| LQ1: | 9.17 in | AE1: | 0.97 |
| T: | 3 | F: | 5.81 |
| AK: | 8.5 | AE2: | 0.68 |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | HMQ252 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

