How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | C: | 14 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| AG: | 10.5 | B: | 13 |
| T: | 3 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| G: | 2.91 | AD: | 8.85 |
| AE1: | 0.97 | I: | 7.5 in |
| BF: | 0.41 | F: | 5.81 |
| AE2: | 0.68 | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.292 | Bore Code: | 48 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Output Diameter (in): | 3 in |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

