How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 5.81 |
| BE: | 0.38 in | D: | 5.12 |
| I: | 7.5 in | AD: | 8.85 |
| AE2: | 0.68 | BF: | 0.41 |
| AJ: | 5.88 | C: | 14 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| T: | 3.188 | BD: | 5.88 |
| AE1: | 0.97 | LQ: | 7.85 in |
| RQ: | 7.35 in | G: | 2.91 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.292 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

