How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| F: | 5.81 | AE2: | 0.68 |
| AJ: | 7.25 | I: | 7.5 in |
| D: | 5.12 | G: | 2.91 |
| BE1: | 0.5 in | BD: | 9 |
| C: | 14 in | AD: | 8.85 |
| LQ1: | 8.61 in | AG: | 10.5 |
| RQ: | 7.98 in | BF: | 0.53 |
| B: | 13 | T: | 3.188 |
| AE1: | 0.97 | AK: | 8.5 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 6.292 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

