How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| BF: | 0.53 | B: | 13 |
| F: | 5.81 | V: | 4.26 in |
| T: | 3.188 | AE2: | 0.68 |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| BE1: | 0.5 in | C: | 14 in |
| AK: | 8.5 | I: | 7.5 in |
| G: | 2.91 | BD: | 9 |
Technical Specifications
| Bore Code: | 51 | Input HP @ 1750 RPM: | 6.292 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

