How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| AE2: | 0.68 | T: | 3.188 |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | BE1: | 0.5 in |
| AD: | 8.85 | C: | 14 in |
| I: | 7.5 in | RQ: | 7.98 in |
| B: | 13 | D: | 5.12 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE1: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ252 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 6.292 | Input Bore (C Face): | 1.375 |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

