How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE: | 0.38 in |
| LQ: | 7.85 in | I: | 7.5 in |
| G: | 2.91 | T: | 3.188 |
| D: | 5.12 | AE1: | 0.97 |
| C: | 14 in | BF: | 0.41 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AE2: | 0.68 |
| AK: | 4.5 | V: | 4.26 in |
| AG: | 10.5 | BD: | 5.88 |
| F: | 5.81 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | HMQ252 |
| Ratio Range: | 40:1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 6.292 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

