Grove Gear HMQ252-40-1-3.438-140TC-L2
Part #:HMQ252-40-1-3.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 8.85 |
| C: | 14 in | BD: | 5.88 |
| V: | 4.26 in | D: | 5.12 |
| I: | 7.5 in | AG: | 10.5 |
| LQ: | 7.85 in | F: | 5.81 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AK: | 4.5 |
| B: | 13 | RQ: | 7.35 in |
| AJ: | 5.88 | AE1: | 0.97 |
| AE2: | 0.68 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

