Grove Gear HMQ252-40-1-3.438-140TC-L3
Part #:HMQ252-40-1-3.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| RQ: | 7.35 in | AE1: | 0.97 |
| AK: | 4.5 | C: | 14 in |
| G: | 2.91 | BF: | 0.41 |
| AD: | 8.85 | D: | 5.12 |
| AG: | 10.5 | BE: | 0.38 in |
| I: | 7.5 in | V: | 4.26 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| AE2: | 0.68 | F: | 5.81 |
| T: | 3.438 | B: | 13 |
Technical Specifications
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 6.292 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

