Grove Gear HMQ252-40-1-3.438-140TC-L4
Part #:HMQ252-40-1-3.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BF: | 0.41 |
| AE2: | 0.68 | AJ: | 5.88 |
| AK: | 4.5 | T: | 3.438 |
| RQ: | 7.35 in | AD: | 8.85 |
| C: | 14 in | D: | 5.12 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 2.91 | B: | 13 |
| V: | 4.26 in | LQ: | 7.85 in |
| I: | 7.5 in | AG: | 10.5 |
| F: | 5.81 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.292 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 55 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

