Grove Gear HMQ252-40-1-3.438-180TC-L3
Part #:HMQ252-40-1-3.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | AJ: | 7.25 |
| AE2: | 0.68 | LQ1: | 8.61 in |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| G: | 2.91 | T: | 3.438 |
| V: | 4.26 in | AE1: | 0.97 |
Technical Specifications
| Bore Code: | 55 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.292 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

