How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| AE2: | 0.68 | BD: | 9 |
| B: | 13 | I: | 7.5 in |
| AD: | 8.85 | AE1: | 0.97 |
| RQ: | 7.98 in | AJ: | 7.25 |
| G: | 2.91 | AK: | 8.5 |
| AG: | 10.5 | LQ1: | 8.61 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| T: | 3.438 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

