How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 9.17 in |
| V: | 4.26 in | C: | 14 in |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 5.12 | G: | 2.91 |
| AE1: | 0.97 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 7.5 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | F: | 5.81 |
| RQ: | 8.54 in | AG: | 10.5 |
| T: | 3.438 | AE2: | 0.68 |
Technical Specifications
| Bore Code: | 55 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 6.292 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

