How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| RQ: | 8.54 in | F: | 5.81 |
| I: | 7.5 in | C: | 14 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| G: | 2.91 | AG: | 10.5 |
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | AE2: | 0.68 |
| LQ1: | 9.17 in | T: | 3.438 |
| B: | 13 | AJ: | 7.25 |
| AD: | 8.85 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ252 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

