How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| F: | 5.81 | BF: | 0.41 |
| AE1: | 0.97 | C: | 14 in |
| B: | 13 | G: | 2.91 |
| D: | 5.12 | I: | 7.5 in |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 4.26 in | AG: | 10.5 |
| T: | 3.438 | AD: | 8.85 |
| AJ: | 5.88 | RQ: | 7.35 in |
| AE2: | 0.68 | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.292 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

