How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AJ: | 5.88 |
| C: | 14 in | D: | 5.12 |
| AD: | 8.85 | LQ: | 7.85 in |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | T: | 2 |
| G: | 2.91 | AE1: | 0.97 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| B: | 13 | AK: | 4.5 |
| BD: | 5.88 | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.875 | Output RPM: | 43.8 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.292 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

