Grove Gear HMQ252-40-2-2.000-180TC-L1
Part #:HMQ252-40-2-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AK: | 8.5 |
| AD: | 8.85 | LQ1: | 8.61 in |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AJ: | 7.25 | B: | 13 |
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| C: | 14 in | RQ: | 7.98 in |
| G: | 2.91 | AE2: | 0.68 |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

