Grove Gear HMQ252-40-2-2.000-180TC-L9
Part #:HMQ252-40-2-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AE2: | 0.68 |
| LQ1: | 8.61 in | B: | 13 |
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AD: | 8.85 | T: | 2 |
| AE1: | 0.97 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | C: | 14 in |
| D: | 5.12 | G: | 2.91 |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.292 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

