Grove Gear HMQ252-40-2-2.000-210TC
Part #:HMQ252-40-2-2.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| T: | 2 | AJ: | 7.25 |
| F: | 5.81 | LQ1: | 8.61 in |
| AK: | 8.5 | G: | 2.91 |
| AE2: | 0.68 | AD: | 8.85 |
| AG: | 10.5 | AE1: | 0.97 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| V: | 4.26 in | C: | 14 in |
| BF: | 0.53 | B: | 13 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 32 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.292 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

