Grove Gear HMQ252-40-2-2.000-210TC-L4
Part #:HMQ252-40-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | RQ: | 7.98 in |
| BD: | 9 | BE1: | 0.5 in |
| G: | 2.91 | AD: | 8.85 |
| F: | 5.81 | AE2: | 0.68 |
| AK: | 8.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 5.12 | AJ: | 7.25 |
| V: | 4.26 in | AE1: | 0.97 |
| C: | 14 in | T: | 2 |
| B: | 13 | LQ1: | 8.61 in |
Technical Specifications
| Model Code: | HMQ252 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 32 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.292 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

