Grove Gear HMQ252-40-2-2.000-210TC-L9
Part #:HMQ252-40-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | T: | 2 |
| BF: | 0.53 | C: | 14 in |
| AK: | 8.5 | I: | 7.5 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AJ: | 7.25 |
| AG: | 10.5 | V: | 4.26 in |
| G: | 2.91 | B: | 13 |
| F: | 5.81 | AE2: | 0.68 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| BE1: | 0.5 in | AD: | 8.85 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ252 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.292 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

