How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | T: | 2 |
| LQ1: | 9.17 in | AD: | 8.85 |
| BE1: | 0.5 in | V: | 4.26 in |
| B: | 13 | C: | 14 in |
| RQ: | 8.54 in | BD: | 9 |
| I: | 7.5 in | D: | 5.12 |
| AE1: | 0.97 | AJ: | 7.25 |
| F: | 5.81 | AG: | 10.5 |
| AE2: | 0.68 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 6.292 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

